µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.37.0.0 Copyright (C) 2022 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: bright nxf90598 NXP Flex license: MDK Professional 5.37 (Flex): 50 user(s) (mdk_pro) Operation stops: 3 Feb 2023 Tool Versions: Toolchain: MDK Professional 5.37 (Flex): 50 user(s) Version: 5.37.0.0 Toolchain Path: C:\Keil_v5\ARM\ARMCLANG\Bin C Compiler: ArmClang.exe V6.18 Assembler: Armasm.exe V6.18 Linker/Locator: ArmLink.exe V6.18 Library Manager: ArmAr.exe V6.18 Hex Converter: FromElf.exe V6.18 CPU DLL: SARMCM3.DLL V5.37.0.0 Dialog DLL: DARMCM1.DLL V1.19.6.0 Target DLL: CMSIS_AGDI.dll V1.33.12.0 Dialog DLL: TARMCM1.DLL V1.14.6.0Project:
C:\Bright_folder\MCU\LPC860\AN\CoreMark\coremark_mdk\coremark_mdk.uvprojx Project File Date: 08/17/2022Output:
*** Using Compiler 'V6.18', folder: 'C:\Keil_v5\ARM\ARMCLANG\Bin' Rebuild target 'optimization - 1' compiling core_util.c... compiling core_portme.c... compiling fsl_clock.c... compiling core_state.c... compiling core_main.c... compiling core_matrix.c... compiling core_list_join.c... compiling fsl_common.c... compiling fsl_gpio.c... compiling fsl_reset.c... compiling fsl_common_arm.c... compiling fsl_power.c... compiling fsl_swm.c... compiling fsl_assert.c... compiling fsl_usart.c... compiling board.c... compiling fsl_adapter_miniusart.c... compiling peripherals.c... compiling clock_config.c... compiling pin_mux.c... compiling system_LPC865.c... compiling fsl_debug_console.c... assembling startup_mdk_LPC865.S... linking... .\LPC865_flash.scf(15): warning: L6329W: Pattern *(.crp) only matches removed unused sections. .\LPC865_flash.scf(25): warning: L6314W: No section matches pattern *(RamFunction). Program Size: Code=25536 RO-data=2704 RW-data=28 ZI-data=2104 Finished: 0 information, 2 warning and 0 error messages. ".\Objects\coremark_mdk.axf" - 0 Error(s), 2 Warning(s).Software Packages used:
Package Vendor: NXP https://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC865_DFP.13.0.0.pack NXP.LPC865_DFP.13.0.0 Device Family Pack for LPC865Collection of Component include folders:
C:/Users/nxf90598/AppData/Local/Arm/Packs/NXP/LPC865_DFP/13.0.0Collection of Component Files used:
Build Time Elapsed: 00:00:04